IESNA:LM-63-2002
[TEST]P1055360
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-H675D830-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 2, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]854
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 23.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
744.8 736.6 732.9 727.4 719.2 707.4 694.6 679.1 661.7 642.6
622.5 601.5 576.8 554 529.4 503.8 478.3 451.8 424.4 397
369.7 343.2 315.8 288.4 262 234.6 205.4 178.9 151.5 125
99.5 75.8 52.9 32.9 14.6 2.7 0
744.8 747.5 742 733.8 722 701 677.2 648 617.9 584.1
549.5 513 475.5 436.3 398.9 361.4 324 287.5 251.9 216.3
182.5 150.6 119.6 93.1 70.3 56.6 43.8 31.9 21.9 13.7
9.1 5.5 3.7 2.7 0.9 0.9 0
744.8 738.4 730.2 709.2 677.2 638 594.2 545.8 495.6 443.6
391.6 340.4 292.1 247.3 202.6 163.4 127.8 98.6 83.1 69.4
57.5 45.6 35.6 27.4 21 16.4 12.8 10 8.2 6.4
5.5 3.7 2.7 1.8 1.8 0.9 0
744.8 738.4 722.9 687.3 643.5 590.5 531.2 469.1 404.3 343.2
286.6 235.5 186.2 144.2 110.4 93.1 78.5 65.7 53.9 42.9
33.8 27.4 21.9 18.3 14.6 11.9 10 8.2 7.3 5.5
4.6 3.7 2.7 1.8 0.9 0.9 0
744.8 740.2 725.6 685.5 634.3 575 507.5 439.9 372.4 311.2
256.5 202.6 156.1 118.7 98.6 83.1 69.4 56.6 45.6 36.5
29.2 23.7 19.2 16.4 13.7 11 9.1 7.3 6.4 5.5
3.7 2.7 2.7 1.8 0.9 0.9 0
